For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
SK SF GFS - 2-way ball valve, in forged design
Bill of material
SK SF 32 GFS
DES
Identifier
SK SF 32 GFS
DN
Nominal diameter
31 mm
SER
Pressure series
3000 PSI
FS
Flange size
1.1/4"
LW
Clearance
32 mm
PN
Nominal Pressure
250 bar
AF
Width across flats
17 mm
SF
Safety factor
1.5
L
Length
176.05 mm
B
Box width
80 mm
H1
Box height
85.4 mm
L1
Box length
80 mm
H2
Connection height
39.5 mm
B1
Thickness
17 mm
S
Plate thickness
5 mm
C
Width
73 mm
E
Hole distance
58.7 mm
F
Hole distance
30.2 mm
A
Height
78.7 mm
G
Thread
M10 mm
C1
Diameter
50.8 mm
A1
Diameter
44.5 mm
G1
Diameter
32.578 mm
T
Diameter cut
2.8 mm
W
Diameter section
4.2 mm
D
Diameter
43 mm
L2
Length
39 mm
L3
Length
8 mm
SW1
Width across flats
60 mm
SW2
Width across flats
60 mm
G2
Thread
M53x0.75 mm
I
Thread length
29 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.